IAEBH6

Industrial UTP Jack Module

Category 6, RJ45, 8-position, 8-wire black industrial bulkhead connector with protective cover.

Specifications

Conductor Gauge (AWG)

24

Conductor Gauge (kcmil)

NA

Performance Level

Category 6

Overall Length (In.)

1.66

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

42.3

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Black

Sub Brand

IndustrialNet

Product Type

Industrial UTP Jack Module

Termination Style

Giga-TX (TG Style)

Application

Unshielded

Cable Length (m)

NA

Cable Type

UTP

Key Type and Color

NA

Material

Copper

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498381603

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0150

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1498

Resources

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Videos

TG Style Jack Module Termination

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Part Drawings

Industrial TX6 Connector Jack Module with Bulkhead COIAEBH6--ENG

US English

Reference Architecture

Control Panel Reference Design: PCD0004

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Specification Sheets

IndustrialNet™ TX6™ PLUS Connectors

US English

Part Drawings

IndustrialNet Category 6 UTP Connector

US English

Catalog Cut Sheets

US English

Part Drawings

IndustrialNet Category 6 UTP Connector

US English

Installation Documents

IndustrialNet TX6 and TX5e Couplers: PN376D

US English

Related Products