IAEBHC5E

Industrial UTP Coupler Jack Module

Category 5e, RJ45, 8-position, 8-wire industrial black bulkhead coupler with protective cover.

Specifications

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e

Connector 2 Type

Insulation Displacement

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Black

Termination Style

Giga-TX (TG Style)

Application

Unshielded

Cable Color

Black

Cable Length (m)

NA

Cable Type

UTP

Key Type and Color

NA

Material

Copper

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391254

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1604

Resources

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Part Drawings

IndustrialNet TX5E Coupler with Bulkhead: 02037-17

US English

Part Drawings

US English

Catalog Cut Sheets

US English

Installation Documents

IndustrialNet TX6 PLUS and TX5e UTP Coupler Modules: PN376C-ENG

US English

Part Drawings

US English

Specification Sheets

IndustrialNet™ TX5e™ Connectors

US English

Related Products