ISTPHCH0.3MYL

Industrial Copper Patch Cord

Patch cord, IndustrialNET, category 5e, shielded, 600V, RJ45 plug to RJ45 plug, yellow, 0.3 meter.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 5e/600 V

Overall Length (In.)

0.3

CE Compliant

Yes

Cable Length (In.)

11.81

Cable Length (ft.)

11.811

Cable Length (mm)

300

Cable Type

SF/UTP

Environment

Harsh Industrial

Key Type and Color

NA

Material

Copper

Module Type

Patch Cord

Part Features

Robust 600V-rated construction, 100% performance tested for wire map, NEXT, and return loss, Centered de-embedded plug, Integral pair manager and Flexible stranded cable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Category

COPPER

Packaging Details

UPC

07498371861

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0177

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1773

Resources

Part Drawings

Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH--ENG

US English

Specification Sheets

IndustrialNet Cat5e Shielded Patch Cords: COSP346

US English

Related Products