ISTPHCH0.6MBU

Industrial Copper Patch Cord

Patch Cord, IndustrialNET, Category 5e, Shielded, 600V, RJ45 plug to RJ45 plug, Blue, 0.6 meter.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 5e

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

0.6

Overall Length (ft.)

1.97

Overall Length (m)

0.6

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Blue

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D, ANSI/TIA-968-A, IEC 60603-7, UL 1863, IEEE 802.3af and IEEE 802.3at for PoE applications, UL AWM Style 2463, UL1685

Application

Shielded

CE Compliant

Yes

Cable Color

#REF!

Cable Length (ft.)

2.0

Cable Length (m)

0.6

Cable Type

SF/UTP

Environment

Harsh Industrial

Key Type and Color

NA

Length (ft.)

1.97

Material

Copper

Part Features

Robust 600V-rated construction, 100% performance tested for wire map, NEXT, and return loss, Centered de-embedded plug, Integral pair manager and Flexible stranded cable

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371870

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2397

Resources

Part Drawings

Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH--ENG

US English

Specification Sheets

IndustrialNet Cat5e Shielded Patch Cords: COSP346

US English

Related Products