ISTPHCH1.5MBU

Industrial Copper Patch Cord

Patch Cord, IndustrialNET, Category 5e, Shielded, 600V, RJ45 plug to RJ45 plug, Blue, 1.5 meter.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 5e/600 V

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

1.5

Overall Length (ft.)

4.95

Overall Length (m)

1.5

Color

Blue

Flammability Rating

CM

Application

Shielded

CE Compliant

Yes

Cable Color

#REF!

Cable Length (ft.)

4.9

Cable Length (m)

1.5

Cable Type

SF/UTP

Environment

Harsh Industrial

Key Type and Color

NA

Length (ft.)

4.95

Material

Copper

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626041

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0173

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1734

Resources

Part Drawings

Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH--ENG

US English

Specification Sheets

IndustrialNet Cat5e Shielded Patch Cords: COSP346

US English

Related Products