ISTPHCH4.5MRD

Industrial Copper Patch Cord

Patch Cord, IndustrialNET, Category 5e, Shielded, 600V, RJ45 plug to RJ45 plug, Red, 4.5 meter.

Specifications

Application

Shielded

CE Compliant

Yes

Cable Color

Red

Cable Length (m)

Meters

Cable Type

SF/UTP

Color

Red

Conductor Gauge (AWG)

24

Connector 1 Type

RJ45 8(8)

Connector 2 Type

RJ45 8(8)

Environment

Harsh Industrial

Flammability Rating

CM

Key Type and Color

NA

Length (In.)

4.50

Length (ft.)

14.76

Length (m)

4.5

Material

Copper

Performance Level

Category 5e/600 V

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626064

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1338

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3379

Resources

Part Drawings

Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH--ENG

US English

Specification Sheets

IndustrialNet Cat5e Shielded Patch Cords: COSP346

US English

Related Products