ISTPSP2MBL

Industrial Copper Patch Cord

Patch cord constructed of industrial grade shielded Category 6 stranded cable with shielded modular plugs. Includes dust caps, 2 meters.

Specifications

Conductor Gauge (AWG)

26

Conductor Gauge (kcmil)

NA

Performance Level

Category 6

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Flammability Rating

CM

Length (ft.)

6.56

Length (m)

2.0

Application

Shielded

Boot Color

Black

Cable Color

Black

Cable Length (In.)

78.74

Cable Length (ft.)

6.56

Cable Length (mm)

2000

Cable Type

S/UTP

Environment

Harsh Industrial

Key Type and Color

NA

Length (In.)

2.00

Material

Copper

Nominal Cable Outside Diameter (In.)

0.27

Nominal Cable Outside Diameter (mm)

6.7

Operating Temperature

-4°F to 158°F (-20°C to 70°C)

Temperature Rating

14°F to 140°F (-10°C to 60°C)

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339737

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3514

Resources

Installation Documents

IndustrialNet TX6 PLUS and TX5e UTP Patch Cords: PN350C-ENG

US English

Part Drawings

Category 6 IndustrialNet, SFTP, Stranded, Patch Cords with and without Panduit Plug Caps COISTPSPXXMBL--ENG

US English

Specification Sheets

IndustrialNet TX6 PLUS Patch Cords: COSP254--WW-ENG

US English

Related Products