P110PC1IG1.5MY

Category 3 Patch Cord Assembly

One Pair Pan-Punch 110 Patch Cord Assembly. Meets Category 3 performance requirements, 1.5 Meters.

Specifications

Conductor Gauge (kcmil)

NA

Performance Level

Category 3

Note

P110PC1IG.5MY replaces P110PC1IG.5M

Connector 2 Type

1-pair 110 Connector

Connector 1 Type

1-pair 110 Connector

Overall Length (In.)

NA

Overall Length (ft.)

4.92

Overall Length (m)

1.5

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Green

Sub Brand

Pan-Punch

Standards Met

ANSI/TIA-568-C.2 Category 5e and IEC 60352-4,

Product Type

Category 3 Patch Cord Assembly

Length (ft.)

4.92

Application

Used in both voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable.

CE Compliant

Yes

Cable Type

U/UTP

Part Features

Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305660

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Specification Sheets

Pan-Punch 110 Punchdown System Spec Sheet: WW-COSP123

US English

Part Drawings

Category 3 110 Patch Cord COP110PC1IGXY--ENG

US English

Related Products