1-pair 110 connector on each end. Meets Category 3 performance requirements.
Application | Used in both voice networks and data local area networks designed for use with unshielded twisted pair copper wire and cable. |
Product Type | Patch Cord Assembly |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Performance Level | Category 3 |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Overall Length (ft.) | 5 |
Sub Brand | Pan-Punch® |
Color | International Gray |
Standards Met | ANSI/TIA-568-C.2 Category 5e and IEC 60352-4; RoHS Compliant |
IEC Variant | 60352-4 |
Plug Type | 8 Position |
Part Features | Deeper cable channel in the base, Rounded edges on jumper trough, Field terminable patch cord connector, Metal contact retention in connecting block, Legs are molded as part of the base, Base has TIP colors on wire strip and Connecting block has RING colors for wiring identification |
UPC | 07498305670 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0165 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1646 |
Part Drawings | Category 3 110 Patch Cord COP110PC1IGXY--ENG | English |