PVQ-BIU6C2MBU

PanView iQ Patch Cord

Category 6 UTP interconnect patch cord for use with PanView iQ™ Patch Panel, Communications (CM) rated, 2.0 m, Blue.

Specifications

Performance Level

Category 6

Overall Length (ft.)

6.56

Overall Length (m)

2

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

CE Compliant

Yes

Cable Color

Blue

Cable Type

U/UTP

Conductor Material

Copper

Length (ft.)

6.56

Part Features

Switch/server port detection, 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and a variety of cable colors and lengths

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319943

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Specification Sheets

PViQ Interconnect Patch Cords Spec Sheet: D-PVSP73--WW-ENG

US English

Brochures

Physical Infrastructure Managmenet PanView iQ (PViQ) System Hardware: PVCB25--SA-ENG

US English

Part Drawings

Part Drawing, PVQ-BIU6xx.pdf

US English

Related Products