Category 6A, FTP, solid, riser, blue cable with TX6™ PLUS Shielded Modular Plugs on each end, Blue, 120 ft.
Application | Zone cabling products are designed to provide an efficient and cost effective way to design and deploy cabling systems in data centers and open office architecture environments. |
Product Type | Shielded Cable Assembly |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (kcmil) | 0.5 |
Performance Level | Category 6A |
Conductor Type | Solid |
Cable Construction | F/UTP |
Patch Cord Type | Shielded |
Plug Housing Material | Polycarbonate |
Connector 1 Type | Jack Module |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 120 |
Sub Brand | PanZone® |
Nominal Cable Outside Diameter (In.) | 0.29 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | Black |
Color | Blue |
Flammability Rating | Riser |
Standards Met | Exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA, meets ANSI/TIA-1096-A, meets IEC 60603-7; IEC 60754-1, meets IEEE 802.3af and IEEE 802.3at for PoE applications, UL 1863, CSA Standard C22.2, RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | Meets IEC 60603-7 |
UPC | 07498302429 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5470 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 2.7352 |
Specification Sheets | PanZone® Category 6A STP Cable Assemblies Specification Sheet COSP324--WW-ENG | English | |
Part Drawings | TX6A 10GIG Shielded Plug-to-Plug Zone Cord COSAPL--ENG | English |