Performance Level |
Category 6A |
Cable Color |
Green |
Length (ft.) |
9.84 |
Length (m) |
3.0 |
Flammability Rating |
CM, LSZH-1 (60332-1) |
Termination End 1 |
Modular Plug |
Termination End 2 |
Modular Plug |
Standards |
IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863. |
CE Compliant |
Yes |
Nominal Cable O.D. (In.) |
0.19 |
Nominal Cable O.D. (mm) |
4.7 |
Storage Temperature |
-40°F to 158°F (-40°C to 70°C) |
UL5A Listed |
No |
AWG Size |
28 |
Cable Type |
F/UTP |
Conductor Material |
Copper |
Installation Temperature |
-40°F to 158°F (-40°C to 70°C) |
Operating Temperature |
14°F to 167°F (-10°C to 75°C) |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
25 |
UPC |
61305601412 |
Std. Pkg. Qty. |
25 |
Std. Pkg. Volume (cf) |
0.4694 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Technical References |
Patch Cord Wiring Guide: TR103 |
US English |
|
Installation Documents |
28 AWG Patch Cord Installation Guideline: PN562C |
US English |
|
Part Drawings |
CATEGORY 6A SHIELDED 28AWG COPPER PATCH CORDS |
US English |
|
Specification Sheets |
TX6A-28™ Category 6A Performance 28 AWG Shielded Patch Cords |
US English |
|
Selection Guides |
Patch Cord Selection Guide (All Regions): COSG11--WW-ENG |
US English |
|
Selection Guides |
28 AWG Selection Guide (NA, LA): COSG10--WW-ENG |
US English |
|
Selection Guides |
28 AWG Selection Guide (EMEA, AP): COSG10--WW-UKE |
US English |