STPCH0.5MBBU

Copper Patch Cord

Category 5e, shielded patch cord with Pan-Plug® Shielded Modular Plugs on each end, Blue, 0.5 meters.

Specifications

Conductor Gauge (AWG)

26

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e

Conductor Type

Stranded

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

NA

Overall Length (ft.)

1.64

Overall Length (m)

0.5

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568A

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Boot Color

Blue

Color

International Gray

Sub Brand

PanNet

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Copper Patch Cord

Cable Color

International Gray

Length (ft.)

1.64

CE Compliant

Yes

Maximum Installation Temperature (°F)

158

Nominal Cable Outside Diameter (In.)

0.20

Nominal Cable Outside Diameter (mm)

5.2

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Cable Length (ft.)

1.64

Cable Type

F/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Meters (Rest of World)

Packaging Details

UPC

07498371832

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0191

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1910

Resources

Specification Sheets

TX5e Shielded Patch Cords: COSP238--WW-ENG

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Part Drawings

TX5e Shielded Patch Cords (CM/LSZH)

US English

Related Products