Category 5e, shielded patch cord with Pan-Plug® Shielded Modular Plugs on each end, Black, 20 meters.
Application | (1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet)(2) 155 Mb/s ATM, 622 Mb/s ATM(3) Token Ring 4/16(4) Voice/data systems(5) Voice over Internet Protocol (VoIP) |
Product Type | Shielded Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.3 |
Sub Brand | Pan-Net® |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | F/UTP |
Patch Cord Type | Shielded |
Plug Housing Material | Polycarbonate |
Jacket Material | LSZH Material |
Connector 1 Type | RJ45 8 |
Connector 2 Type | RJ45 8 |
Overall Length (m) | 20 |
Nominal Cable Outside Diameter (mm) | 5.2 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Black |
Color | International Gray |
Flammability Rating | Dual Rated (CM/LSZH) |
Standards Met | Exceeds all ISO 11801 Class D and ANSI/TIA-568.2-D Category 5e, meets ANSI/TIA-1096-A (formerly FCC Part 68), meets IEC 60603-7, UL 1863, Rated for 2500 cycles with IEEE 802.3af / 802.3at and 802.3bt type 3 and type 4, RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | Meets IEC 60603-7 |
UPC | 07498371827 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1112 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.1124 |
Specification Sheets | TX5e™ Shielded Patch Cords Spec Sheet COSP238 | English | |
Part Drawings | TX5e Shielded Patch Cords (CM/LSZH) | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Patch Cord Selection Guide (All Regions): COSG11--WW-ENG | English |