Keyed, Category 5e, shielded patch cord with Pan-Plug™ Keyed Shielded Modular Plug on one end and Pan-Plug™ Non-Keyed Shielded Modular Plug on the other end.
Application | (1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), 1000BASE-T (Gigabit Ethernet) (2) 155 Mb/s ATM, 622 Mb/s ATM) (3) Token Ring 4/16 (4) Voice/data systems (5) Voice over Internet Protocol (VoIP) |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.2 |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | F/UTP |
Patch Cord Type | Shielded |
Jacket Material | LSZH Material |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (ft.) | 10 |
Sub Brand | Pan-Net® |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | Blue |
Color | International Gray |
Flammability Rating | Dual Rated (CM/LSZH) |
Standards Met | Certified channel performance in a 4-connector configuration up to 100 meters and exceeds requirements of ANSI/TIA/EIA-568-B.2 Category 5e and ISO 11801 2nd Edition Class D standards; Certified component performance to the ANSI/TIA/EIA-568-B.2 Category 5e and ISO 11801 Class D standards; Meets ANSI/TIA-968-A; Meets IEC 60603-7; Meets IEEE 802.3af and draft requirements of IEEE 802.3at for PoE Plus; RoHS Compliant |
IEC Variant | 60603-7 |
PoE Compatibility | PoE+ |
Plug Type | 8 Position |
UPC | 07498312398 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3474 |
Specification Sheets | Specification Sheet - WW-COSP158 (TX5e Keyed Shielded Patch Cords) 3-30-09 | English | |
Part Drawings | Part Drawing - PDF - STPKCH | English |