UTP28CH0.5MOR

Copper Patch Cord

Category 5e performance, 28 AWG UTP patch cord with Pan-Plug™ Modular Plugs on each end. Orange. 0.5 meters.

Specifications

Conductor Gauge (AWG)

28

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e

Overall Length (In.)

NA

Overall Length (ft.)

1.64

Overall Length (m)

0.5

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568A

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Boot Color

No Boot

Color

Orange

Sub Brand

PanNet

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Product Type

Copper Patch Cord

Cable Color

Orange

Length (ft.)

1.64

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.15

Nominal Cable Outside Diameter (mm)

3.8

UL5A Listed

No

Cable Length (ft.)

1.64

Cable Type

U/UTP

Conductor Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

70

Minimum Installation Temperature (°F)

-40

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348686

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0154

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1537

Resources

Installation Documents

Panduit 28 AWG Patch Cords Installation Guideline

US English

Technical References

Patch Cord Wiring Guide: TR103

US English

Selection Guides

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Part Drawings

TX5e UTP 28AWG Copper Patch Cords (CM/LSZH) COUTP28CH--ENG

US English

Selection Guides

28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG

US English

Related Products