UTP28SP0.2M

Copper Patch Cord

Category 6 Performance, 28 AWG UTP patch cord with TX6™ Modular Plugs on each end. Off White, 0.2 meters.

Specifications

AWG Size

28

Boot Color

Clear

CE Compliant

Yes

Cable Color

Off White

Cable Type

U/UTP

Conductor Material

Copper

Conductor Type

Stranded

Flammability Rating

CM, LSZH-1 (60332-1)

Graybar Part ID

Web Not Display

Installation Temperature

-40°F to 158°F (-40°C to 70°C)

Length (ft.)

0.65

Length (m)

0.2

Nominal Cable O.D. (In.)

0.15

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Performance Level

Category 6/Class E

Plug Type

8 Position

Standards

IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601265

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1550

Resources

Certifications

ETL 28 AWG Cat 6 Cords Report of Test Certificate

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Selection Guides

28 AWG Selection Guide (NA, LA): COSG10--WW-ENG

US English

Specification Sheets

TX6-28™ Category 6 Performance 28 AWG UTP Patch Cords: COSP229--SA

US English

Part Drawings

TX6 UTP 28AWG COPPER PATCH CORDS (CM/LSZH): 11M215BG-02

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng

US English

Specification Sheets

Category 6 SD 28 AWG UTP Patch Cords (Japan): COSP229--WW-ENG

US English

Selection Guides

Patch Cord Selection Guide (All Regions): COSG11--WW-ENG

US English

Selection Guides

28 AWG Selection Guide (EMEA, AP): COSG10--WW-UKE

UK English

Related Products