The TX6A™ 10Gig Cat 6A UTP Patch Cord is a 10-Meter, Off-White cord constructed of 24 AWG, unshielded, twisted pair stranded, LSZH (60332-1) cable with high-performance modular plugs. Its MaTriX Tape Technology limits alien crosstalk, ensuring 10 Gb/s transmission. The tangle-free latch prevents snags and ensures a fast release, streamlining moves, adds, and changes. Enabled with RapidID, the product has pre-installed barcodes for simple port mapping using RapidID software.
Application | (1) 10GBASE-T Ethernet (2) Data center I/O Consolidation (3) Data center server virtualization (4) Backbone aggregation (5) Parallel processing and high speed computing. |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Sub Brand | Pan-Net® |
Performance Level | Category 6A |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Jacket Material | LSZH Material |
Connector 1 Type | Modular Plug |
Connector 2 Type | Modular Plug |
Overall Length (m) | 10 |
Nominal Cable Outside Diameter (mm) | 6.8 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 60 |
Minimum Operating Temperature (°C) | -10 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Boot Color | Clear |
Color | Off White |
Flammability Rating | LSZH |
Standards Met | Exceeds all ANSI/TIA-568.2-D Category 6A and ISO 11801 Class EA standards for all frequencies from 1 to 500 MHz; Meets ANSI/TIA-1096-A (formerly FCC Part 68); IEC 60603-7; UL 1863 and CAN/CSA-C22.2 (UL File E129886), RoHS Compliant, Supports IEEE 802.3af/802.3at and 802.3bt type 3 and type 4 PoE applications; RoHS Compliant; wired to be compatible with both T568A and T568B wiring schemes. |
IEC Variant | 60603-7 |
PoE Compatibility | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), and IEEE 802.3bt Type 3 and 4 (PoE++) |
Plug Type | 8 Position |
RapidID™ Enabled | Yes |
Part Features | MaTriX Technology, Superior headroom warranty, Flexible cable design, Center de-embedded plug, Patented tangle-free latch |
UPC | 07498364804 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3262 |
Product Bulletins | RapidID™ Network Mapping System Product Bulletin CPCB241-SA-ENG | English | |
Specification Sheets | TX6A 10Gig UTP Patch Cords: D-COSP274--SA-JPN | Japanese (日本人) | |
Specification Sheets | TX6A 10Gig UTP Patch Cords: D-COSP274--WW-ITA | Italian (Italiano) | |
Specification Sheets | TX6A™ 10Gig™ UTP Patch Cords with MaTriX Technology Specification Sheet COSP274 | English | |
Part Drawings | TX6A 10GIG UTP Patch Cords (LSZH) COUTP6AL--ENG | English | |
Certifications | ETL UTP6A REPORT OF TEST CERTIFICATE (SPANISH) | Spanish (Español) | |
Certifications | ETL UTP6A REPORT OF TEST CERTIFICATE | English | |
Selection Guides | Patch Cord Selection Guide (All Regions): COSG11--WW-ENG | English |