UTPSP0.5MBLY

Copper Patch Cord

Category 6, UTP patch cord with TX6™ PLUS Modular Plugs on each end. Black, 0.5 meters.

Specifications

Conductor Gauge (AWG)

24

Conductor Gauge (kcmil)

NA

Performance Level

Category 6/Class E

Conductor Type

Stranded

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.

Cable Type

U/UTP

Cable Color

Black

Length (ft.)

1.64

Length (m)

0.5

Termination End 1

Modular Plug

Termination End 2

Modular Plug

CE Compliant

Yes

Nominal Cable Outside Diameter (In.)

0.23

Nominal Cable Outside Diameter (mm)

5.8

Operating Temperature

14°F to 140°F (-10°C to 60°C)

Boot Color

Clear

Conductor Material

Copper

Material

Copper

Maximum Installation Temperature (°C)

70

Maximum Installation Temperature (°F)

158

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Part Features

100% performance tested for wire map, NEXT and return loss, Centered de-embedded plug, Integral pair manager, Patented tangle-free latch

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498372656

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0155

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1550

Resources

Catalog Cut Sheets

UTPSP Product Page

US English

Specification Sheets

TX6 PLUS UTP Patch Cords: COSP51--WW-ENG

US English

System Warranty

Category 6 UTP Guaranteed Headroom Platform North America

US English

Certifications

ETL UTPSP REPORT OF TEST CERTIFICATE

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Related Products