The PanZone™ TX6A™ 10Gig Cat 6A UTP Zone Cord is a 100-Foot, Blue cable assembly that is constructed of 23 AWG, shielded, twisted pair, solid, CMP cable with a high-performance TX6A™ 10Gig modular plug on one end and a TX6A™ 10Gig Black Jack Module on the other. Its solid conductor design ensures reliable permanent link performance. Enabled with RapidID, the product has pre-installed barcodes for simple port mapping using RapidID software.
Application | (1) Data centers and open office architecture environments(2) Zone cabling topology(3) Floor, ceiling and all mount applications |
Product Type | Cable Assembly |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (kcmil) | 0.5 |
Performance Level | Category 6A |
Conductor Type | Solid |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Plug Housing Material | Polycarbonate |
Connector 1 Type | Jack Module |
Connector 2 Type | RJ45 8 |
Overall Length (ft.) | 100 |
Sub Brand | PanZone® |
Nominal Cable Outside Diameter (In.) | 0.3 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°F) | 158 |
Minimum Storage Temperature (°F) | -40 |
Boot Color | Clear |
Color | Blue |
Flammability Rating | Plenum |
Standards Met | Exceeds all ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA, meets ANSI/TIA-1096-A requirements, meets IEC 60603-7; IEC 60754-1, meets IEEE 802.3af and IEEE 802.3at for PoE applications, UL 1863, CSA Standard C22.2, RoHS Compliant |
IEC Variant | 60603-7; 60754-1 |
PoE Compatibility | PoE |
Plug Type | Meets IEC 60603-7, RJ45 |
RapidID™ Enabled | Yes |
UPC | 07498332791 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5470 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 2.7352 |
Product Bulletins | RapidID™ Network Mapping System Product Bulletin CPCB241-SA-ENG | English | |
Specification Sheets | PanZone® Category 6A UTP Cable Assemblies Specification Sheet COSP323 | English | |
Specification Sheets | Panzone® Category 6 UTP Cable Assemblies Spec Sheet COSP462 | English | |
Part Drawings | TX6A 10Gig UTP Jack to Plug Zone Cord: 10M185BD-02 | English |