CPPKL6G48WBL

Patch Panel Kit - UTP

Mini Com 48-port modular patch panel kit with faceplates in black; includes forty eight Mini Com Category 6 jack modules, labels and label covers, (2 RU).

Specifications

Patch Panel Style

Flat

Connector Type

Unshielded

Number of Ports

48

Module Type

Mini-Com

Sub Brand

PanNet

Number of Rack Units

2

Identification Type

Label Pocket

Color

Black

Number of Rack Spaces

2

Part Features

NA

Performance Level

Category 6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623501

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4311

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

4.3108

Resources

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Part Drawings

Mini-Com 48 Port Cat 6 Modular Patch Panel Kit

US English

Part Drawings

Mini-Com 48 Port Cat 6 Modular Patch Panel Kit

US English

Part Drawings

Mini-Com 48 Port Cat 6 Modular Patch Panel Kit

US English

Related Products