CPPKLA6ATG48WBL

Patch Panel Kit - UTP

Mini Com 48-port modular angled patch panel kit with faceplates in black; includes forty eight Mini Com Category 6A jack modules, labels and label covers, (2 RU).

Specifications

Patch Panel Style

Angled

Connector Type

Unshielded

Number of Ports

48

Module Type

Mini-Com

Sub Brand

PanNet

Number of Rack Units

2

Identification Type

Label Pocket

Color

Black

Number of Rack Spaces

2

Part Features

NA

Performance Level

Category 6A

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358354

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4245

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

4.2450

Resources

Part Drawings

CPPKLA6ATG48WBL.dxf

US English

Part Drawings

Mini-Com 48 Port Angled TX6A Plus Modular Patch Panel Kit with Labels COCPPKLA6ATG48WBL--ENG

US English

Installation Documents

Furniture Faceplate Patch Panel Kits Installation Instructions: PN592

US English

Installation Documents

TX6A 10Gig UTP Jack Modules Installation Instructions

US English

Selection Guides

Modular Patch Panel Selection Guide: COSG07--SA-ENG

US English

Part Drawings

CPPKLA6ATG48WBL.dwg

US English

Related Products