The Mini-Com® Faceplate Modular Patch Panel accepts up to 48 Mini-Com Modules for unshielded applications in 2 RU and mounts to 19 inch and 23 inch racks and cabinets. Ports are grouped in 6. The patch panel includes label pockets with preprinted labels for easy identification and is black.
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Connector Type | Unshielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Label Pocket |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.68 |
Overall Depth (mm) | 17.27 |
Sub Brand | Pan-Net® |
Overall Height (In.) | 3.48 |
Overall Height (mm) | 88.39 |
Color | Black |
UPC | 07498303685 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0756 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7564 |
Specification Sheets | Mini-Com® Modular Patch Panels with Faceplates Specification Sheet OTSP29--WW-ENG | English | |
Specification Sheets | Paneles de Parcheo Mini-Com® con Faceplates Hoja de Especificaciones OTSP29--WW-SPA | Spanish (Español) | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Part Drawing - DWG - CPPL48M6BLY | English | |
Part Drawings | Part Drawing - DXF - CPPL48M6BLY | English | |
Part Drawings | Mini-Com 48 Port M6 Modular Faceplate Patch Panel With Label/Cover | English | |
Installation Documents | Mini-Com Modular Faceplate Patch Panels Installation Instructions PN207F | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English |