MS8PP

Modular Patch Panel

Mini Com 8 port modular patch panel for Media Distribution System

Specifications

No. of Ports

8

Module Type

Mini-Com

CE Compliant

No

Note

Discontinued No Replacement

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309225

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1174

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1740

Resources

Part Drawings

Media Distribution Mini-Com Modular Patch Panel OTMS8PP--ENG

US English

Catalog Cut Sheets

MS5E6PP Product Page

US English

Part Drawings

Media Distribution Modular Patch Panel

US English

Brochures

Media Distribution System Brochure

US English

Part Drawings

Media Distribution Modular Patch Panel

US English

Specification Sheets

Media Distribution Mini-Com Patch Panel: OTSP40--WW-ENG

US English

Related Products