NKPP48P

Unshielded Modular Patch Panel

Keystone 48-port all-molded modular patch panel in black, includes label and label cover and pre-printed numbering above the ports, (2 RU)

Specifications

Number of Ports

48

Module Type

Keystone

Number of Rack Spaces

2

Patch Panel Style

Flat

Identification Type

Label Pocket

Color

Black

Connector Type

Unshielded

Number of Rack Units

2

Part Features

NA

Sub Brand

NetKey

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333318

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0796

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7958

Resources

Line Cards

NetKey Cabling System - Vietnamese

US English

Part Drawings

Netkey 48 Port All Molded Modular Patch Panel NKNKPP48P--ENG

US English

Part Drawings

NKPP48P

US English

Part Drawings

NKPP48P

US English

Line Cards

NetKey Cabling System - US

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Data Sheets

NetKey ® Category 6 Punchdown Jack Modules

US English

Line Cards

NetKey™ Cabling System

UK English

Related Products