UICMPPK6G24BL

Patch Panel Kit - UTP

Mini Com Ultimate ID 24-port modular angled patch panel kit with faceplates in black, includes with label covers and twenty four category 6 jack modules (1RU). LABELS SOLD SEPARATELY

Specifications

No. of Ports

24

No. of Rack Spaces

1

Patch Panel Style

Flat

Identification

Label Pocket

Label Type

Label Pocket

Color

Black

CE Compliant

NA

Connector Type

Unshielded

Module Type

Mini-Com

Number of Rack Units

1

Part Features

NA

Performance Level

Category 6

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498368085

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1408

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.4083

Resources

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Catalog Cut Sheets

UICMPPKA6G24BL Product Page

US English

Part Drawings

Mini-Com Ultimate ID 24 Port Modular Patch Panel Kit - 00741-135

US English

Part Drawings

Mini-Com Ultimate ID 24 Port Modular Patch Panel Kit - 00741-135

US English

Part Drawings

Mini-Com Ultimate ID 24 Port Modular Patch Panel Kit - 00741-135

US English

Selection Guides

Modular Patch Panel Selection Guide: COSG07--SA-ENG

US English

Related Products