Mini Com Ultimate ID Patch panel replacement faceplate with two label pockets, accepts four Mini-Com® Modules.
Product Type | Faceplate |
Material | ABS |
Color | Black |
Includes | 1- PATCH PANEL FACEPLATE, 2- 4 POSITION CLEAR LABEL COVER, 1- 4 POSITION COLOR COORDINATED LABEL COVER |
Module Type | Mini-Com® |
Overall Width (In.) | 2.91 |
Overall Width (mm) | 73.9 |
Overall Depth (In.) | 0.76 |
Overall Depth (mm) | 19.3 |
Overall Height (In.) | 1.68 |
Overall Height (mm) | 42.7 |
Overall Length (In.) | 0.76 |
Overall Length (mm) | 19.3 |
For Use With | Patch Panels |
Standards Met | RoHS Compliant |
UPC | 07498399262 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0061 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0613 |
Part Drawings | Mini-Com Ultimate ID 4 Position Patch Panel Faceplate with two Label Pockets UICPP2L4.dwg - Customer Drawing | English | |
Part Drawings | Mini-Com Ultimate ID 4 Position Patch Panel Faceplate with Two Label Pockets COUICPP2L4XX--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN319D | English |