C6PPLK25-48

Label Kit

Replacement labels for Mini-Com® M6 Style Modular Faceplate Patch Panels with label/label covers (CPPL48M6BLY) and NetKey™ Molded Patch Panels. Labels are pre-printed25 -48 on one side and write-on area on reverse side.

Specifications

Height (In.)

0.30

Height (mm)

7.62

Width (In.)

3.90

Width (mm)

98.9

Application

For use with M6 style 48 port Patch Panels

Color

White

Note

Preprinted Numbers

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384566

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0021

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0209

Resources

Part Drawings

Six Position Faceplate Patch Panel Label Kit (Ports 25-48) - 00742-89

US English

Catalog Cut Sheets

CPPL24M6BLY Product Page

US English

Part Drawings

Six Position Faceplate Patch Panel Label Kit (Ports 25-48) - 00742-89

US English

Part Drawings

(25-48) 6 Position Faceplate Patch Panel Label Kit

US English

Related Products