Jack module block-out device, 10block-outs (violet) and 1 removal tool (black), polycarbonate.
Product Type | RJ45 Blockout Device |
Material | Polycarbonate |
Color | Violet |
For Use With | RJ45 Jacks |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.1 |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.6 |
UPC | 07498333299 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0088 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1755 |
Installation Documents | RJ45 Jack Blockout Device: B20212 | English | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English |