Permanent USB type A block-out device, 10 devices (red)
Product Type | USB Type A Blockout Device |
Material | Polycarbonate |
Color | Red |
For Use With | USB Type A |
Overall Height (In.) | 0.19 |
Overall Height (mm) | 4.9 |
Overall Width (In.) | 0.48 |
Overall Width (mm) | 12.1 |
UPC | 07498348994 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0092 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | USB Type 'A' Blockout Devices: IDSP22--WW-ENG | English | |
Part Drawings | Part Drawings - PDF - C10948 | English | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English |