PSL-DCPLS-BL

Super Recessed Lock-In Device

Super recessed RJ45 plug lock-in device, 10 devices (black) and 1 tool (black), polycarbonate.

Specifications

Overall Height (In.)

0.67

Overall Height (mm)

17

Overall Width (In.)

0.56

Overall Width (mm)

14.1

Overall Depth (In.)

3

Overall Depth (mm)

76.2

Includes

Removal Tool

Color

Black

Item Category

Network Security Blockout Device

Material

Polycarbonate

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308954

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1850

Resources

Specification Sheets

RJ45 Lock-in Device

US English

Flyers

Blockout and Lock-In Devices: IDFL09

US English

Related Products