RJ45 Plug lock-in device, 10 devices (international white) and 5 installation/removal tool (black), polycarbonate.

Specifications

Mount Method Flush Mounted
Overall Height (In.) 0.71
Overall Height (mm) 17.9
Overall Width (In.) 0.54
Overall Width (mm) 13.6
Overall Depth (In.) 3
Overall Depth (mm) 76.2
Includes Removal Tool
Color International White
Item Category Network Security Blockout Device

Packaging Detail

UPC 07498332003
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0092
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1850

Resources

Flyers Blockout and Lock-In Devices: IDFL09 English
Part Drawings Part Drawings - PDF - C10841_05A English
Specification Sheets RJ45 Lock-in Device English
Installation Documents RJ45 Plug Lock-in Device: B20241 English
Line Cards Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG English
Specification Sheets SC Adapter Blockout Devices English
Product Bulletins Physical Network Security Solutions: IDCB85--WW-ENG English
Specification Sheets RJ45 Blockout Devices: IDSP26 English