Fiber Type |
OM1 |
Number of Fibers |
6 |
Flammability Rating |
LSZH-1 (60332-1) |
Maximum Storage Temperature (°C) |
75 |
Minimum Storage Temperature (°C) |
-40 |
Minimum Storage Temperature (°F) |
-40 |
Part Features |
Distribution cable is used within buildings to provide high-density connectivity and ease of installation. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1,000 |
UPC |
07498304762 |
Std. Pkg. Qty. |
0 |
Std. Pkg. Volume (cf) |
0.0000 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Data Sheets |
Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific |
US English |
|
Part Drawings |
US English |
||
Technical References |
Multimode Optical Fiber TR for OM1: FBTR001--WW-ENG |
US English |
|
Application Guides |
Fiber Optic Cabling Line Card: FBLC01--SA-ENG |
US English |