FLDL648Y

Distribution Cable

62.5um OM1 48 Fiber Indoor Distribution Cable, LSZH, 900um Buffered Fibers

Specifications

Fiber Type

62.5um Multimode OM1

Number of Fibers

48

Flammability Rating

LSZH-1 (60332-1)

Maximum Storage Temperature (°C)

65

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Part Features

Distribution cable is used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304767

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

OM1 Multimode Optical Fiber: FBTR001--WW-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Opti-Core™ Fiber Optic Indoor Cable – Asia Pacific

US English

Part Drawings

MULTIMODE 62.5/125um OPTI-CORE 48 FIBER DISTRIBUTION CABLE W/900um TIGHT BUFFER

US English

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Related Products