This 12 Fiber Indoor Distribution Cable is OM4, Plenum (OFNP) rated and features 900um buffered fibers.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | OM4 |
Number of Fibers | 12 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Plenum |
Cable Color | Aqua |
Sub Brand | Opti-Core® |
UPC | 07498320633 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.4167 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Cable de Fibra Óptica de Distribución Opti-Core®Hoja de Especificaciones FBDS17 | Spanish (Español) | |
Data Sheets | Opti-Core® Fiber Optic Distribution Cable Americas - Data Sheet FBDS17 | English | |
Data Sheets | Opti-Core™ Fiber Optic Distribution Cable Data Sheet FBDS17-WW-ENG | English | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Multimode 50/125um Opti-Core 10GbE OM3 &oM4 12 Fiber Distribution Cable with 900um Tight Buffer Part Drawing 02055-33 | English | |
Lista de Materiales PCMM15 | Spanish (Español) | ||
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Technical References | Multimode Optical Fiber OM2, Laser Optimized OM3, OM4 and Signature Core™ Technical Reference TR2 | English |