This 12 fiber indoor distribution cable is OM3, Riser (OFNR) rated and features 900µm buffered fibers.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | OM3 |
Number of Fibers | 12 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Riser |
Cable Color | Aqua |
Sub Brand | Opti-Core® |
UPC | 07498304837 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 10.4167 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |