FODRX36Y

Distribution Cable

50um OM3 36 Fiber Indoor Distribution Cable, Riser (OFNR), 900um Buffered Fibers

Specifications

Fiber Type

OM3

Number of Fibers

36

Flammability Rating

Riser (OFNR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498304839

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

35.8519

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

MULTIMODE 50/125um OPTI-CORE 10GbE OM3 & OM4 36 FIBER DISTRIBUTION CABLE WITH 900um TIGHT BUFFER

US English

Catalog Cut Sheets

FODRZ06Y Product Page

US English

Installation Documents

Cable Prep Best Practices For Fiber Indoor Tight-Buffered Cable - PN447B

US English

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Data Sheets

Opti-Core® Fiber Optic Distribution Cable: FBDS17

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products