FOPPX96Y

Indoor Interlocking Armored Cable

50um OM3 96 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers

Specifications

Fiber Type

OM3

Number of Fibers

96

Flammability Rating

Plenum (OFCP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

BMEcat - Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498304887

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

140.8333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Part Drawings

Opti-Core 96 Fiber Armored Distribution Cable - 02055-101

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products