FOPPZ1AY

Indoor Interlocking Armored Cable

50um OM4 144 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers

Specifications

Fiber Type

OM4

Number of Fibers

144

Flammability Rating

Plenum (OFCP)

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,640

Packaging Details

UPC

07498320691

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

140.8333

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

US English

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Related Products