FOPRZ72Y

Indoor Interlocking Armored Cable

50um OM4 72 Fiber Indoor Armored Cable, Riser (OFCR), 900um Buffered Fibers

Specifications

Fiber Type

OM4

Number of Fibers

72

Flammability Rating

Riser (OFCR)

BMEcat - Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,640

Packaging Details

UPC

07498320685

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

108.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Related Products