FPDL536

Distribution Cable

Fiber Indoor Distribution Cable, LSZH-3 (60332-3), 50um Multimode OM2 36 Fibers

Specifications

Fiber Type

50um Multimode OM2

Flammability Rating

LSZH-3 (60332-3)

Fiber Count

36

Fiber Cable Type

Indoor Distribution

Freight Class Code

N/A

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498371768

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Technical References

Multimode Optical Fiber TR for OM2, OM3, OM4 and SigCore: FBTR002--WW-ENG

US English

Related Products