Fiber Type |
OM3 |
Number of Fibers |
24 |
Flammability Rating |
LSZH-3 (60332-3) |
BMEcat - Fiber Cable Type |
Indoor Distribution |
Part Features |
Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
200 |
UPC |
07498356012 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
11.6788 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Technical References |
Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™ |
US English |
|
Application Guides |
Fiber Optic Cabling Line Card: FBLC01--SA-ENG |
US English |
|
Part Drawings |
24 Fiber Fiber Optic Distribution Single Strand Cable (02432-14 |
US English |