FQDLZ12

Distribution Cable

50um OM4 12 Fibre Indoor Distribution, LSZH, 900um Buffered Fibres

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

12

Flammability Rating

LSZH-3 (60332-3)

Fiber Cable Type

Indoor Distribution

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498320736

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

56.0185

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

12-fiber Distribution Cable: 02432-12

US English

Related Products