FQDLZ24

Distribution Cable

50um OM4 24 Fibre Indoor Distribution, LSZH, 900um Buffered Fibres

Specifications

Fiber Type

OM4

Number of Fibers

24

Flammability Rating

LSZH-3 (60332-3)

BMEcat - Fiber Cable Type

Indoor Distribution

Part Features

Fiber Optic Cables are used within buildings to provide high-density connectivity and ease of installation.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1,000

Packaging Details

UPC

07498320737

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

11.6788

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Multimode Optical Fiber TR2 OM2, Laser Optimized OM3, OM4 and Signature Core™

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

24 Fiber Fiber Optic Distribution Single Strand Cable (02432-14

US English

Related Products