The 1 fiber indoor distribution cable is OS2, Riser (OFNR) and features 900 buffered fibers.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Non-Armored |
Fiber Type | Singlemode |
Number of Fibers | 1 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Riser |
Cable Color | Yellow |
Sub Brand | Opti-Core® |
UPC | 61305676525 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.0625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core® Fiber Optic Cable for PON | English | |
Specification Sheets | Cable de Fibra Optica Opti-Core™ para PON | Spanish (Español) | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Line Cards | Passive Optical LAN Solution FBLC02--SA-ENG Line Card | ||
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Line Cards | Solución para Redes de Área Local Ópticas Pasivas FBLC02 | Spanish (Español) |