BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

50um OM2 144 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers

{{ pdp.obsoleteProductStatement }}
Discontinued

Specifications

Cable Construction Interlocking Armored
Environment Indoor
Fiber Type OM2
Number of Fibers 144
Fiber Diameter (µm) 50
Outer Diameter (In.) 1.22
Outer Diameter (mm) 31.1
Bend Radius (In.) 12.7
Bend Radius (mm) 322.6
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°F) -40
Minimum Operating Temperature (°C) -40
Maximum Installation Temperature (°F) 140
Maximum Installation Temperature (°C) 60
Minimum Installation Temperature (°F) 32
Maximum Installation Tension (lb) 150
Maximum Installation Tension (N) 667
Resistance Properties Flame-Resistant
Cable Color Black
Flammability Rating Plenum
Product Type Indoor Interlocking Armored Cable
Application Used in intrabuilding backbone, building backbone, and horizontal installations and harsh environments.
Standards Met UL-1666, NFPA 262, RoHS Compliant, ANSI/ICEA S-83-596, CSA 22.2, Telcordia GR-409
Sub Brand Opti-Core
Pricing Category 1 CB
Pricing Category 2 CB2

Packaging Detail

UPC 07498305080
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 140.8333
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107 English
Part Drawings Part Drawings - PDF - FSPR91AY English
Line Cards Fiber Optic Cabling Infrastructure Offering English