FSPP936Y

Indoor Interlocking Armored Cable

9um OS2 36 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers

Specifications

Fiber Type

OS2

Number of Fibers

36

Flammability Rating

Plenum (OFCP)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

BMEcat - Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498305098

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

64.4630

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Part Drawings

Fiber Optic 36 Fiber Armored Distribution Cable - 02055-105

US English

Press Releases

OPTI-CORE Fiber Interlocking Armored Cable Provides Crush Resistance

US English

Related Products