FSPR548Y

Indoor Interlocking Armored Cable

Fiber Indoor Armored (Interlocking Aluminum) Cable, Riser (OFCR), 50um Multimode OM2 48 Fibers

Specifications

Fiber Type

50um Multimode OM2

Fiber Count

48

Flammability Rating

Riser (OFCR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498305107

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

72.5208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Press Releases

OPTI-CORE Fiber Interlocking Armored Cable Provides Crush Resistance

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Part Drawings

Opti-Core 48 Fiber Armored Distribution Cable - 02055-99

US English

Related Products