FSPR936Y

Indoor Interlocking Armored Cable

Fiber Indoor Armored (Interlocking Aluminum) Cable, Riser (OFCR), 9um Singlemode OS2 36 Fibers

Specifications

Fiber Type

9um Singlemode OS2

Fiber Count

36

Flammability Rating

Riser (OFCR)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,640

Fiber Cable Type

Indoor Armored (Interlocking Aluminum)

Packaging Details

UPC

07498305122

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

64.4630

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Press Releases

OPTI-CORE Fiber Interlocking Armored Cable Provides Crush Resistance

US English

Catalog Cut Sheets

FOPRZ06Y Product Page

US English

Part Drawings

Fiber Optic 36 Fiber Armored Distribution Cable - 02055-105

US English

Specification Sheets

Opti-Core Fiber Optic Indoor Distribution Interlocking Armored Cable: FBSP107

US English

Related Products