FLKRZ06

Indoor/Outdoor Cable

50um OM4 6 Fiber Indoor-Outdoor Tight Buffered Cable, Riser (OFNR), 900um Buffered Fibers

Specifications

Fiber Type

50um Multimode OM4

Number of Fibers

6

Flammability Rating

Riser

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498385927

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3837

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Data Sheets

Indoor/Outdoor All Dielectric with Tight Buffered Fibers APAC: FBDS09--WW-ENG

US English

Part Drawings

4, 6 Fiber Indoor/Outdoor Cable w/ 900um Tight Buffer

US English

Related Products